Page 1596 - RF Adapter Datasheets
P. 1596

Low PIM N Female to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9180


                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.95 in [49.53 mm]
                       Width                                             1.14 in [28.96 mm]
                       Weight                                            0.233 lbs [105.69 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female               7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348      IEC 169-4 (0.232 dia. Enhancement)
                       Mating Cycles                                500                      500
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                              7/16 DIN Female
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          150 µin minimum                          150 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Female to 7/16 DIN Female Adapter PE9180








                                                        PE9180  REV 1.1                                                2
   1591   1592   1593   1594   1595   1596   1597   1598   1599   1600   1601