Page 1646 - RF Adapter Datasheets
P. 1646

N Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9194


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • HN Male Connector 2                            • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 10 GHz                 • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 30 µ-in min Gold Contact Plating
                       • HN Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9194 type N female to HN male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to HN adapter has a female to male gender configuration. PE9194 type N female to HN male adapter
                   operates to 10 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.575 in [40.01 mm]
                       Width                                             0.866 in [22 mm]
                       Weight                                            0.137 lbs [62.14 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to HN Male Adapter PE9194








                                                        PE9194  REV 1.3                                                1
   1641   1642   1643   1644   1645   1646   1647   1648   1649   1650   1651