Page 1647 - RF Adapter Datasheets
P. 1647

N Female to HN Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9194


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 HN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                 HN Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                          100 µ-in minimum
                       Body                                                        Brass               Nickel
                                                                                                   100 µ-in minimum
                       Gasket                                                     Silicone
                       Coupling Nut                                                Brass               Nickel
                                                                                                   100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to HN Male Adapter PE9194








                                                        PE9194  REV 1.3                                                2
   1642   1643   1644   1645   1646   1647   1648   1649   1650   1651   1652