Page 1677 - RF Adapter Datasheets
P. 1677

N Female to SC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9277


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                 SC Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   N Female to SC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99.4% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Female to SC Male Adapter PE9277

                   URL: https://www.pasternack.com/n-female-sc-male-straight-adapter-pe9277-p.aspx





















                                                        PE9277  REV 1.2                                                2
   1672   1673   1674   1675   1676   1677   1678   1679   1680   1681   1682