Page 1679 - RF Adapter Datasheets
P. 1679

N Female to SC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9292


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • SC Female Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 11 GHz                • Silver Plated Beryllium Copper Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • SC Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9292 type N female to SC female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to SC adapter has a female to female gender configuration. PE9292 type N female to SC female adapter
                   operates to 11 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.71 in [43.43 mm]
                       Width                                             0.695 in [17.65 mm]
                       Weight                                            0.123 lbs [55.79 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to SC Female Adapter PE9292








                                                        PE9292  REV 1.1                                                1
   1674   1675   1676   1677   1678   1679   1680   1681   1682   1683   1684