Page 1683 - RF Adapter Datasheets
P. 1683

Low PIM N Female to SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91178


                   Configuration
                       • N Female Connector 1                           • Low PIM Design
                       • SMA Male Connector 2                           • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.2:1 up to 6 GHz                  • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -160 dBc
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Low PIM Applications

                   .
                   Description
                   Pasternack’s PE91178 low PIM type N female to SMA male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to SMA adapter has a female to male gender configuration in a low PIM design. PE91178 type
                   N female to SMA male adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum
                   and passive intermodulation of -160 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                     0.1           dB
                       Passive Intermodulation                                           -160           dBc
                         using two 20W tones
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.2 in [30.48 mm]
                       Weight                                            0.125 lbs [56.7 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Female to SMA Male Adapter PE91178








                                                        PE91178  REV 1.1                                               1
   1678   1679   1680   1681   1682   1683   1684   1685   1686   1687   1688