Page 1690 - RF Adapter Datasheets
P. 1690

N Female to SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9315


                   Configuration
                       • N Female Connector 1                           • 50 Ohms
                       • SMB Jack Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact                      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9315 type N female to SMB jack adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to SMB adapter has a female to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.38 in [35.05 mm]
                       Width                                             0.625 in [15.88 mm]
                       Weight                                            0.068 lbs [30.84 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       N Female                 SMB Jack
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              N Female                                SMB Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µ-in minimum                         30 µ-in minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Female to SMB Jack Adapter PE9315








                                                        PE9315  REV 1.1                                                1
   1685   1686   1687   1688   1689   1690   1691   1692   1693   1694   1695