Page 1776 - RF Adapter Datasheets
P. 1776

Hermetically Sealed Snap-On QMA Female
     to SMA Female Snap-On Adapter




     RF Adapters Technical Data Sheet                                                                      PE91347


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      QMA Female               SMA Female
                       Polarity                                   Standard                 Standard
                       Connector Option                       Hermetically Sealed      Hermetically Sealed
                       Mating Cycles                                100                      100
                       Contact Captivation Axial Force, Min    6.07 lbs [2.75 Kg]       6.07 lbs [2.75 Kg]
                       Contact Captivation Torque, Min        0.63 in-lbs [0.07 Nm]    0.63 in-lbs [0.07 Nm]
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type         Snap-On QMA Female                       Snap-On SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                           51µ in. minimum                         51µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass                Gold
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C
                       .
                       Hermetic Seal                                     ATM. Cm3/s


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed Snap-On QMA Female to SMA Female Snap-On Adapter PE91347








                                                       PE91347  REV 1.0                                                2
   1771   1772   1773   1774   1775   1776   1777   1778   1779   1780   1781