Page 1780 - RF Adapter Datasheets
P. 1780

SC Male to SC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9403


                   Configuration
                       • SC Male Connector 1                            • 50 Ohms
                       • SC Male Connector 2                            • Straight Body Geometry
                   Features
                       • SC Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9403 SC male to SC male adapter is part of our full line of RF components available for same-day shipping.
                   Our SC to SC adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.7 in [43.18 mm]
                       Width                                             0.78 in [19.81 mm]
                       Weight                                            0.137 lbs [62.14 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SC Male                   SC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SC Male to SC Male Adapter PE9403








                                                        PE9403  REV 1.1                                                1
   1775   1776   1777   1778   1779   1780   1781   1782   1783   1784   1785