Page 1789 - RF Adapter Datasheets
P. 1789

SC Tee Adapter Female-Male-Female



      TECHNICAL DATA SHEET                                                                                 PE9225



                   SC Tee Adapter Female-Male-Female

                   Configuration
                       Connector 1                                       SC Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SC Male
                       Impedance 2                                       50 Ohms
                       Connector 3                                       SC Female
                       Adapter Design                                    Standard
                       Body Style                                        Tee
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   2.07 [52.58]
                       Width/Dia., in [mm]                               0.8 [20.32]
                       Height, in [mm]                                   1.595 [40.51]
                       .
                       Connector 1
                       Type                                              SC Female
                       Inner Conductor Material and Plating              Silver
                       Body Material and Plating                         Brass, Silver
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              SC Male
                       Inner Conductor Material and Plating              Silver
                       Coupling Nut Material and Plating                 Brass, Silver
                       Body Material and Plating                         Brass, Silver
                       Dielectric Type                                   PTFE

                       Connector 3
                       Type                                              SC Female
                       Inner Conductor Material and Plating              Silver
                       Body Material and Plating                         Brass, Silver
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SC Tee Adapter Female-Male-Female PE9225











                                                         PE9225  REV                                                   1
   1784   1785   1786   1787   1788   1789   1790   1791   1792   1793   1794