Page 1786 - RF Adapter Datasheets
P. 1786

SC Male to SC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9405


                   Configuration
                       • SC Male Connector 1                            • 50 Ohms
                       • SC Female Connector 2                          • Right Angle Body Geometry
                   Features
                       • SC Interface compliant with MIL-STD-348        • Contact Plating per QQ-S-365
                       • Silver Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9405 SC male to SC female right angle adapter is part of our full line of RF components available for same-
                   day shipping. Our SC to SC adapter has a male to female gender configuration. This low profile right angle SC adapter allows
                   for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            1.38 in [35.05 mm]
                       Width                                             1.53 in [38.86 mm]
                       Height                                            0.78 in [19.81 mm]
                       Weight                                            0.14 lbs [63.5 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SC Male                  SC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SC Male to SC Female Right Angle Adapter PE9405








                                                        PE9405  REV 1.1                                                1
   1781   1782   1783   1784   1785   1786   1787   1788   1789   1790   1791