Page 1910 - RF Adapter Datasheets
P. 1910

Precision SMA Male to SMA Female Right Angle Adapter Mitered





     RF Adapters Technical Data Sheet                                                                      PE91152


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • SMA Female Connector 2                         • Right Angle Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 27 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE91152 precision SMA male to SMA female right angle adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to SMA adapter has a male to female gender configuration in a precision design. PE91152 SMA male
                   to SMA female adapter operates to 27 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum. This
                   low profile right angle SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.26           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.47 in [11.94 mm]
                       Width                                             0.517 in [13.13 mm]
                       Weight                                            0.015 lbs [6.8 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMA Female Right Angle Adapter Mitered PE91152








                                                        PE91152  REV 1.2                                               1
   1905   1906   1907   1908   1909   1910   1911   1912   1913   1914   1915