Page 1914 - RF Adapter Datasheets
P. 1914

Precision SMA Male to SMA Female 45 Degree Right Adapter





     RF Adapters Technical Data Sheet                                                                      PE91332


                   Configuration
                       • SMA Male Connector 1                           •  Precision Design
                       • SMA Female Connector 2                         •  45 Degree Right Body Geometry
                       • 50 Ohms
                   .

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.3:1
                       Insertion Loss                                                    0.26           dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.99 in [25.15 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.002 lbs [0.91 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                SMA Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       Mating Torque                         8 in-lbs [0.90 Nm] max
                       .


                   Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                         MIL-G-45204, Type II                    MIL-G-45204, Type II
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                     Passivated Stainless Steel
                                                                                                     ASTM A380
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A380                                ASTM A380



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMA Female 45 Degree Right Adapter PE91332








                                                        PE91332  REV .1                                                1
   1909   1910   1911   1912   1913   1914   1915   1916   1917   1918   1919