Page 1917 - RF Adapter Datasheets
P. 1917

SMA Male to SMA Female Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9247


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMA Female Connector 2                         • Tee Body Geometry
                   Features
                       • Max VSWR of 2.25:1 up to 6 GHz                 • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9247 SMA male to SMA female tee adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   tee adapter has a male-female-male gender configuration. Our SMA tee connector operates to 6 GHz. The Pasternack RF
                   adapter provides good VSWR of 2.25:1 maximum. Tee adapters (also called tee connectors) are three port devices that can
                   be used to split or combine a signal. Unlike power dividers/combiners, however, they do not provide matched impedance at
                   all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              2.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.132 in [28.75 mm]
                       Width                                             0.315 in [8 mm]
                       Height                                            0.705 in [17.91 mm]
                       Weight                                            0.02 lbs [9.07 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Tee Adapter PE9247








                                                        PE9247  REV 1.1                                                1
   1912   1913   1914   1915   1916   1917   1918   1919   1920   1921   1922