Page 1921 - RF Adapter Datasheets
P. 1921

SMA Male to SMA Female Bulkhead Adapter 18 GHz





     RF Adapters Technical Data Sheet                                                                        PE9014


                   Configuration
                       • SMA Male Connector 1                           • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.23:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348A      • 50µ in min Gold Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9014 SMA male to SMA female bulkhead adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our
                   SMA to SMA adapter has a male to female gender configuration. PE9014 SMA male to SMA female adapter operates to 18
                   GHz. The Pasternack RF adapter provides excellent VSWR of 1.23:1 maximum. This RF SMA to SMA bulkhead adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.23:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.92 in [23.37 mm]
                       Width                                             0.375 in [9.53 mm]
                       Weight                                            0.01 lbs [4.54 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMA Female Bulkhead Adapter 18 GHz PE9014








                                                        PE9014  REV 1.1                                                1
   1916   1917   1918   1919   1920   1921   1922   1923   1924   1925   1926