Page 1974 - RF Adapter Datasheets
P. 1974

SMA Female to SMA Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9485


                   Configuration
                       • SMA Female Connector 1                         •  50 Ohms
                       • SMA Female Connector 2                         •  Right Angle Body Geometry

                   .

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                10,000                                     MOhms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.585 in [14.86 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.585 in [14.86 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMA Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMA Female
                       Contact                                 Gold                                    Gold
                       Insulation         Teflon                                   Teflon
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Right Angle Adapter PE9485








                                                        PE9485  REV 1.0                                                1
   1969   1970   1971   1972   1973   1974   1975   1976   1977   1978   1979