Page 1970 - RF Adapter Datasheets
P. 1970

SMA Female to SMA Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91150


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMA Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.35:1 up to 27 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91150 SMA female to SMA female right angle adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a female to female gender configuration. PE91150 SMA female to SMA female adapter operates
                   to 27 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. This low profile right angle SMA adapter
                   allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.35:1
                       Insertion Loss                                                    0.26           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.47 in [11.94 mm]
                       Width                                             0.442 in [11.23 mm]
                       Weight                                            0.06 lbs [27.22 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Right Angle Adapter PE91150








                                                        PE91150  REV 1.1                                               1
   1965   1966   1967   1968   1969   1970   1971   1972   1973   1974   1975