Page 1966 - RF Adapter Datasheets
P. 1966

SMA Female to SMA Female Radius Right Angle
     Adapter MIL-STD-202, Method 106




     RF Adapters Technical Data Sheet                                                                      PE91325

                       . .


                   Mechanical Specifications
                       Size
                       Length                                            0.585 in [14.86 mm]
                       Width                                             0.26 in [6.6 mm]
                       Height                                            0.585 in [14.86 mm]
                       Weight                                            0.008 lbs [3.63 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Mating Cycles                                500                      500
                       Mating Torque                         2 in-lbs [0.23 Nm] max    2 in-lbs [0.23 Nm] max
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            ASTM B-488                              ASTM B-488
                       Insulation         PTFE                                     PTFE
                                      Permeability: <2                         Permeability: <2
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                                                            ASTM A-967                              ASTM A-967
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                            ASTM A-967                              ASTM A-967
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106
                       Shock                                             MIL-STD-202, Method 213, Test Cond. I
                       Vibration                                         MIL-STD-202, Method 204, Test Cond. D.
                       Thermal Shock                                     MIL-STD- 202, Method 107, Test Cond. B
                       Salt Spray                                        MIL-STD-202, Method 101, Test Cond. B


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information includ-
                      ing price, inventory and certifications: SMA Female to SMA Female Radius Right Angle Adapter MIL-STD-202, Method
                      106 PE91325







                                                       PE91325  REV 1.1                                                2
   1961   1962   1963   1964   1965   1966   1967   1968   1969   1970   1971