Page 1965 - RF Adapter Datasheets
P. 1965

SMA Female to SMA Female Radius Right Angle
     Adapter MIL-STD-202, Method 106




     RF Adapters Technical Data Sheet                                                                      PE91325


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMA Female Connector 2                         • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per ASTM B-488
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91325 SMA female to SMA female radius right angle adapter mil-std-202, method 106 is part of our full line of
                   RF components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm
                   and 2.92mm (K) connectors. Our SMA to SMA adapter has a female to female gender configuration built of durable stainless
                   steel. PE91325 SMA female to SMA female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent
                   VSWR of 1.25:1 maximum. This low profile radius right angle SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.2           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       High Potential Voltage                                             670           Vrms
                         (min. @ 5MHz)
                       Corona Discharge                                                   250           Vrms
                         (@ 70,000 ft.)
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       RF Leakage                                                         72            dB


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information includ-
                      ing price, inventory and certifications: SMA Female to SMA Female Radius Right Angle Adapter MIL-STD-202, Method
                      106 PE91325







                                                       PE91325  REV 1.1                                                1
   1960   1961   1962   1963   1964   1965   1966   1967   1968   1969   1970