Page 1960 - RF Adapter Datasheets
P. 1960

SMA Female to SMA Female Radius
     Right Angle Adapter, Gold Plated




     RF Adapters Technical Data Sheet                                                                      PE91156


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohm
                       • SMA Female Connector 2                         • Radius Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact plating according to ASTM B-488
                       • SMA interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                       • Epoxy captivation
                   Applications
                       • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91156 SMA female to SMA female radius right angle  adapter is part of our full line  of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm
                   (K) connectors. Our SMA to SMA adapter has a female to female gender configuration. PE91156 SMA female to SMA female
                   adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This radius right angle
                   SMA to SMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                     0.2           dB
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       High Potential Voltage                                             670           Vrms
                         at 5 MHz
                       Corona Discharge                                                   250           Vrms
                         at 70,000 ft
                       Inner Conductor DC Resistance                                       3           mOhms
                       Outer Conductor DC Resistance                                       2           mOhms




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Radius Right Angle Adapter, Gold Plated PE91156
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE91156  REV 1.3                                               1
   1955   1956   1957   1958   1959   1960   1961   1962   1963   1964   1965