Page 1957 - RF Adapter Datasheets
P. 1957

Precision SMA Female to SMA Female
                              Radius Right Angle Adapter




      TECHNICAL DATA SHEET                                                                                 PE9643


                   Precision SMA Female to SMA Female Radius Right Angle Adapter

                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348
                       Adapter Design                                    Precision
                       Body Style                                        Radius Right Angle

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 26.5
                       Maximum VSWR                                      1.35:1
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.585 [14.86]
                       Width/Dia., in [mm]                               0.585 [14.86]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMA Female Radius Right Angle Adapter PE9643












                                                         PE9643  REV                                                   1
   1952   1953   1954   1955   1956   1957   1958   1959   1960   1961   1962