Page 1954 - RF Adapter Datasheets
P. 1954

SMA Female to SMA Female Radius Right Angle Adapter






      TECHNICAL DATA SHEET                                                                                 PE9274


                   SMA Female to SMA Female Radius Right Angle Adapter

                   Configuration
                       Connector 1                                       SMA Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348
                       Connector 2                                       SMA Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348
                       Adapter Design                                    Standard
                       Body Style                                        Radius Right Angle

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Maximum VSWR                                      1.25:1

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.585 [14.86]
                       Width/Dia., in [mm]                               0.585 [14.86]
                       .
                       Connector 1
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMA Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204, Type II, Class 2
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Radius Right Angle Adapter PE9274












                                                         PE9274  REV                                                   1
   1949   1950   1951   1952   1953   1954   1955   1956   1957   1958   1959