Page 1951 - RF Adapter Datasheets
P. 1951

Precision SMA Female to SMA Female Adapter, 18 Ghz





     RF Adapters Technical Data Sheet                                                                        PE9695


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMA Female Adapter, 18 Ghz PE9695








                                                        PE9695  REV 1.2                                                2
   1946   1947   1948   1949   1950   1951   1952   1953   1954   1955   1956