Page 1950 - RF Adapter Datasheets
P. 1950

Precision SMA Female to SMA Female Adapter, 18 Ghz





     RF Adapters Technical Data Sheet                                                                        PE9695


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • SMA Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • SMA interface compliant with MIL-STD-348
                   Applications
                       • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9695 precision SMA female to SMA female adapter, is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMA
                   adapter has a female to female gender configuration in a precision design. PE9695 SMA female to SMA female adapter
                   operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.59 in [14.99 mm]
                       Width                                             0.28 in [7.11 mm]
                       Weight                                            0.006 lbs [2.72 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMA Female Adapter, 18 Ghz PE9695








                                                        PE9695  REV 1.2                                                1
   1945   1946   1947   1948   1949   1950   1951   1952   1953   1954   1955