Page 1977 - RF Adapter Datasheets
P. 1977

SMA Female to SMA Female Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9246


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • SMA Female Connector 2                         • Tee Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9246 SMA female to SMA female tee adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   tee adapter has a female-female-female gender configuration. Our SMA tee connector operates to 6 GHz. Tee adapters (also
                   called tee connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners,
                   however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.035 in [26.29 mm]
                       Width                                             0.255 in [6.48 mm]
                       Height                                            0.64 in [16.26 mm]
                       Weight                                            0.013 lbs [5.9 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Tee Adapter PE9246








                                                        PE9246  REV 1.1                                                1
   1972   1973   1974   1975   1976   1977   1978   1979   1980   1981   1982