Page 1981 - RF Adapter Datasheets
P. 1981

SMA Female to SMA Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                      PE91258


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • 1.27µm min Gold Contact Plating
                       • Gold Plated Beryllium Copper Contact           • Epoxy captivation
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91258 SMA female to SMA female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a female to female gender configuration. PE91258 SMA female to SMA female adapter operates
                   to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This RF SMA to SMA bulkhead adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.88 in [22.35 mm]
                       Width                                             0.38 in [9.65 mm]
                       Weight                                            0.009 lbs [4.08 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female Bulkhead Adapter PE91258








                                                       PE91258  REV 1.2                                                1
   1976   1977   1978   1979   1980   1981   1982   1983   1984   1985   1986