Page 2001 - RF Adapter Datasheets
P. 2001

Isolated Ground SMA Female to SMA Female
     Bulkhead Mount Adapter, with Plastic Isolator




     RF Adapters Technical Data Sheet                                                                        PE9067


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • SMA Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.25:1 up to 12.4 GHz              • Gold over Nickel Plated Beryllium Copper Contact
                       • Isolated Ground                                • Isolated Ground
                       • SMA interface compliant with MIL-STD-348       • Interface IAW MIL-STD 348
                       • Contact plating according to MIL-G-45204       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • General Purpose Test
                       • Rack Mounted Equipment         • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9067 isolated ground SMA female to SMA female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm
                   (K) connectors. Our SMA to SMA adapter has a female to female gender configuration. PE9067 SMA female to SMA female
                   adapter operates to 12.4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This RF SMA to
                   SMA bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Isolated Ground SMA Female to SMA Female Bulkhead Mount Adapter, with Plastic Isolator
                      PE9067                                                                             Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9067  REV 1.4                                                1
   1996   1997   1998   1999   2000   2001   2002   2003   2004   2005   2006