Page 2006 - RF Adapter Datasheets
P. 2006

SMA Female to SMA Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9312


                       Width                                             0.5 in [12.7 mm]
                       Height                                            0.5 in [12.7 mm]
                       Weight                                            0.011 lbs [4.99 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               SMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                              SMA Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female 4 Hole Flange Adapter PE9312








                                                        PE9312  REV 1.1                                                2
   2001   2002   2003   2004   2005   2006   2007   2008   2009   2010   2011