Page 2005 - RF Adapter Datasheets
P. 2005

SMA Female to SMA Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9312


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • SMA Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact Plating per MIL-G-45204
                       • SMA Interface compliant with MIL-STD-348       • Epoxy captivation
                       • Gold Plated Beryllium Copper Contact
                   Applications

                       • General Purpose Test           • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9312 SMA female to SMA female 4 hole flange adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to SMA adapter has a female to female gender configuration. PE9312 SMA female to SMA female adapter operates
                   to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This RF SMA to SMA 4 hole flange
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             335           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level
                   Mechanical Specifications
                       Size
                       Length                                            0.87 in [22.1 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to SMA Female 4 Hole Flange Adapter PE9312








                                                        PE9312  REV 1.1                                                1
   2000   2001   2002   2003   2004   2005   2006   2007   2008   2009   2010