Page 2067 - RF Adapter Datasheets
P. 2067

Reverse Polarity SMA Male to Reverse
                            Polarity SMA Female Adapter


      TECHNICAL DATA SHEET                                                                                 PE9591



                   Reverse Polarity SMA Male to Reverse Polarity SMA Female Adapter

                   Configuration
                       Connector 1                                       SMA Male Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMA Female Reverse Polarity
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.727 [18.47]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       .
                       Connector 1
                       Type                                              SMA Male Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     5/16
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMA Female Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to Reverse Polarity SMA Female Adapter PE9591











                                                         PE9591  REV                                                   1
   2062   2063   2064   2065   2066   2067   2068   2069   2070   2071   2072