Page 2070 - RF Adapter Datasheets
P. 2070

Reverse Polarity SMA Male to Reverse Polarity
     SMA Female Right Angle Adapter




     RF Adapters Technical Data Sheet                                                                        PE9594


                   Configuration
                       • SMA Male Reverse Polarity Connector 1          • 50 Ohms
                       • SMA Female Reverse Polarity Connector 2        • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9594 reverse polarity SMA male to reverse polarity SMA female right angle adapter is part of our full line of RF
                   components available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and
                   2.92mm (K) connectors. Our reverse polarity SMA to reverse polarity SMA adapter has a male to female gender configuration.
                   PE9594 reverse polarity SMA male to reverse polarity SMA female adapter operates to 6 GHz. The Pasternack RF adapter
                   provides excellent VSWR of 1.25:1 maximum. This low profile right angle SMA adapter allows for easier connections in tight
                   spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.61 in [15.49 mm]
                       Width                                             0.312 in [7.92 mm]
                       Height                                            0.583 in [14.81 mm]
                       Weight                                            0.013 lbs [5.9 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to Reverse Polarity SMA Female Right Angle Adapter PE9594








                                                        PE9594  REV 1.1                                                1
   2065   2066   2067   2068   2069   2070   2071   2072   2073   2074   2075