Page 2071 - RF Adapter Datasheets
P. 2071
Reverse Polarity SMA Male to Reverse Polarity
SMA Female Right Angle Adapter
RF Adapters Technical Data Sheet PE9594
.
Description Connector 1 Connector 2
Type SMA Male SMA Female
Polarity Reverse Polarity Reverse Polarity
Interface Specification MIL-STD-348 MIL-STD-348
Hex Size 5/16 in.
Mating Torque 3 to 5 in-lbs [0.34 to 0.57 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type SMA Male Reverse Polarity SMA Female Reverse Polarity
Contact Gold Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Reverse Polarity SMA Male to Reverse Polarity SMA Female Right Angle Adapter PE9594
PE9594 REV 1.1 2

