Page 2074 - RF Adapter Datasheets
P. 2074

Reverse Polarity SMA Female to
                       Reverse Polarity SMA Female Adapter


      TECHNICAL DATA SHEET                                                                               PE91262



                   Configuration
                       Connector 1                                       SMA Female Reverse Polarity
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMA Female Reverse Polarity
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.2:1
                       Maximum Operating Voltage, Vrms                   335
                       Dielectric Withstanding Voltage, Vrms             1,500
                       Minimum Insulation Resistance, mOhms              5,000

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.592 [15.04]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       .
                       Connector 1
                       Type                                              SMA Female Reverse Polarity
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              SMA Female Reverse Polarity
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Passivated Stainless Steel
                       Body Plating Specification                        QQ-P-35
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/06/2014




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Female to Reverse Polarity SMA Female Adapter PE91262








                                                       PE91262  REV 1.0                                                1
   2069   2070   2071   2072   2073   2074   2075   2076   2077   2078   2079