Page 2105 - RF Adapter Datasheets
P. 2105

Precision SMA Male to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9653


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • 2.4mm Male Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9653 precision SMA male to 2.4mm male adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. The
                   2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our SMA to 2.4mm adapter has
                   a male to male gender configuration built of durable stainless steel in a precision design. PE9653 SMA male to 2.4mm male
                   adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.79 in [20.07 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to 2.4mm Male Adapter PE9653








                                                        PE9653  REV 1.1                                                1
   2100   2101   2102   2103   2104   2105   2106   2107   2108   2109   2110