Page 2110 - RF Adapter Datasheets
P. 2110

Precision SMA Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9654


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male               2.4mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       Hex Size                                    5/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                              2.4mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor                                     Passivated Stainless Steel
                       Body        Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to 2.4mm Female Adapter PE9654








                                                        PE9654  REV 1.2                                                2
   2105   2106   2107   2108   2109   2110   2111   2112   2113   2114   2115