Page 2114 - RF Adapter Datasheets
P. 2114

Precision SMA Male to 2.92mm Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91010


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                2.92mm Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       Hex Size                                    5/16 in.                 5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]    8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               2.92mm Male
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                           SAE-AMS-2700                            SAE-AMS-2700
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                                                           SAE-AMS-2700                            SAE-AMS-2700
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +150 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to 2.92mm Male Adapter PE91010








                                                       PE91010  REV 1.1                                                2
   2109   2110   2111   2112   2113   2114   2115   2116   2117   2118   2119