Page 2109 - RF Adapter Datasheets
P. 2109

Precision SMA Male to 2.4mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9654


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • 2.4mm Female Connector 2                       • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Max VSWR of 1.2:1 up to 26.5 GHz
                       • SMA interface compliant with MIL-STD-348       • SMA Interface compliant with MIL-STD-348
                       • Gold Plated Beryllium Copper Contact           • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • Precision Test & Measurement  • General Purpose Test
                       • General Purpose Test           • Allows Connection Between Series  • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9654 SMA male to 2.4mm female adapter is part of our full line of RF components available for same-day
                   shipping. The SMA  connector mates mechanically  with commercially available  3.5mm and 2.92mm (K)  connectors. The
                   2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our SMA to 2.4mm adapter has a
                   male to female gender configuration in a precision design. PE9654 SMA male to 2.4mm female adapter operates to 26.5 GHz.
                   The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.82 in [20.83 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.013 lbs [5.9 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to 2.4mm Female Adapter PE9654








                                                        PE9654  REV 1.2                                                1
   2104   2105   2106   2107   2108   2109   2110   2111   2112   2113   2114