Page 2186 - RF Adapter Datasheets
P. 2186

SMA Male to Mini SMP Male Smooth Bore Adapter



      TECHNICAL DATA SHEET                                                                               PE91303



                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       Smooth Bore Mini SMP Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.831 [21.11]
                       Width/Dia., in [mm]                               0.279528 [7.1]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Hex Size, inch                                    5/16
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              Smooth Bore Mini SMP Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/06/2014










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to Mini SMP Male Smooth Bore Adapter PE91303








                                                       PE91303  REV 1.0                                                1
   2181   2182   2183   2184   2185   2186   2187   2188   2189   2190   2191