Page 2189 - RF Adapter Datasheets
P. 2189

Precision SMA Male to Mini SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91052


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • Full Detent Mini SMP Male Connector 2          • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE91052 precision SMA male to Mini SMP male full detent adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm
                   (K) connectors. Our SMA to Mini SMP adapter has a male to male gender configuration built of durable stainless steel in a
                   precision design. PE91052 SMA male to Mini SMP male adapter operates to 26.5 GHz. The Pasternack RF adapter provides
                   excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.837 in [21.26 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.009 lbs [4.08 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to Mini SMP Male Full Detent Adapter PE91052








                                                       PE91052  REV 1.1                                                1
   2184   2185   2186   2187   2188   2189   2190   2191   2192   2193   2194