Page 2190 - RF Adapter Datasheets
P. 2190

Precision SMA Male to Mini SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91052


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male               Mini SMP Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    5/16 in.
                       Mating Torque                      8 to 10 in-lbs [0.90 to 1.13 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                          Full Detent Mini SMP Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                                                           AMS-QQ-P-35                              AMS-QQ-P-35
                       Coupling Nut   Passivated Stainless Steel
                                                           AMS-QQ-P-35
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to Mini SMP Male Full Detent Adapter PE91052








                                                       PE91052  REV 1.1                                                2
   2185   2186   2187   2188   2189   2190   2191   2192   2193   2194   2195