Page 2222 - RF Adapter Datasheets
P. 2222

Precision 4 Hole Flange Mount SMA Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9499


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • N Male Connector 2                             • Straight Body Geometry
                       • 50 Ohms                                        • 4 Hole Flange Mount Method
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series   • Rack Mounted Equipment
                       • General Purpose Test           • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE9499 precision 4 hole flange mount SMA male to type N male adapter is part of our full line of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to type N adapter has a male to male gender configuration built of durable stainless steel in a precision
                   design. PE9499 SMA male to type N male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR
                   of 1.15:1 maximum. This RF SMA 4 hole flange to type N adapter allows designers to create external connections on their
                   product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            1.636 in [41.55 mm]
                       Width                                             1 in [25.4 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 4 Hole Flange Mount SMA Male to N Male Adapter PE9499








                                                        PE9499  REV 1.2                                                1
   2217   2218   2219   2220   2221   2222   2223   2224   2225   2226   2227