Page 2264 - RF Adapter Datasheets
P. 2264

SMA Male to SMC Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9148


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMC Plug Connector 2                           • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold over Nickel Plated Beryllium Copper Contact
                       • SMC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9148 SMA male to SMC plug adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMC
                   adapter has a male to plug gender configuration. PE9148 SMA male to SMC plug adapter operates to 10 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       Operating Voltage (AC)                                             250           Vrms
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.87 in [22.1 mm]
                       Width                                             0.315 in [8 mm]
                       Weight                                            0.013 lbs [5.9 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMC Plug Adapter PE9148








                                                        PE9148  REV 1.1                                                1
   2259   2260   2261   2262   2263   2264   2265   2266   2267   2268   2269