Page 2265 - RF Adapter Datasheets
P. 2265

SMA Male to SMC Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9148


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 SMC Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                    5/16 in.                 1/4 in.
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]    3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                SMC Plug
                       Contact        Beryllium Copper     Gold over Nickel    Beryllium Copper    Gold over Nickel
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMC Plug Adapter PE9148








                                                        PE9148  REV 1.1                                                2
   2260   2261   2262   2263   2264   2265   2266   2267   2268   2269   2270