Page 2268 - RF Adapter Datasheets
P. 2268

SMA Male to SMC Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9149


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • SMC Jack Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 10 GHz                 • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SMC Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9149 SMA male to SMC jack adapter is part of our full line of RF components available for same-day shipping.
                   The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA to SMC
                   adapter has a male to jack gender configuration. PE9149 SMA male to SMC jack adapter operates to 10 GHz. The Pasternack
                   RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           10            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.814 in [20.68 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMC Jack Adapter PE9149








                                                        PE9149  REV 1.1                                                1
   2263   2264   2265   2266   2267   2268   2269   2270   2271   2272   2273