Page 2272 - RF Adapter Datasheets
P. 2272

SMA Male to SMP Male Full Detent Adapter



      TECHNICAL DATA SHEET                                                                               PE91309



                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       Full Detent SMP Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 18 GHz
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.937 [23.8]
                       Width/Dia., in [mm]                               0.354331 [9]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Hex Size, inch                                    16-May
                       Torque, in-lbs [Nm]                               8 [0.9]
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              Full Detent SMP Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   6/6/2014










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to SMP Male Full Detent Adapter PE91309








                                                        PE91309  REV 1                                                 1
   2267   2268   2269   2270   2271   2272   2273   2274   2275   2276   2277