Page 2285 - RF Adapter Datasheets
P. 2285

Precision SMA Male to SMP Male Limited Detent Adapter 18 Ghz





     RF Adapters Technical Data Sheet                                                                        PE9511


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • Limited Detent SMP Male Connector 2            • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SMP Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s  PE9511 precision SMA  male to  SMP  male limited detent adapter is part of  our full line of  RF  components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K)
                   connectors. Our SMA to SMP adapter has a male to male gender configuration in a precision design. PE9511 SMA male to
                   SMP male adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.85 in [21.59 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.011 lbs [4.99 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to SMP Male Limited Detent Adapter 18 Ghz PE9511








                                                        PE9511  REV 1.1                                                1
   2280   2281   2282   2283   2284   2285   2286   2287   2288   2289   2290