Page 2333 - RF Adapter Datasheets
P. 2333

SMA Male to UMCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                      PE91007


                   Configuration
                       • SMA Male Connector 1                           • 50 Ohms
                       • UMCX Jack Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 6 GHz                  • 50 µin minimum contact plating
                       • SMA interface compliant with MIL-STD-348A      • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91007 SMA male to UMCX jack adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to UMCX adapter has a male to jack gender configuration. PE91007 SMA male to UMCX jack adapter is gold plated and
                   operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             100           Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25° sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.415 in [10.54 mm]
                       Width                                             0.315 in [8 mm]
                       Weight                                            0.006 lbs [2.72 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to UMCX Jack Adapter PE91007








                                                       PE91007  REV 1.2                                                1
   2328   2329   2330   2331   2332   2333   2334   2335   2336   2337   2338