Page 2334 - RF Adapter Datasheets
P. 2334

SMA Male to UMCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                      PE91007


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                UMCX Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A
                       Hex Size                                   5/16 inch
                       Mating Torque                       3 to 5 in-lbs [0.34 to 0.57 Nm]
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               UMCX Jack
                       Contact            Brass                Gold                Brass               Gold
                                                           50 µin minimum                          50 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Gold
                                                                                                    3 µin minimum
                       Body               Brass                Gold
                                                           3 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +90 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to UMCX Jack Adapter PE91007








                                                       PE91007  REV 1.2                                                2
   2329   2330   2331   2332   2333   2334   2335   2336   2337   2338   2339