Page 2347 - RF Adapter Datasheets
P. 2347

SMA Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9729


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • 1.85mm Female Connector 2                      • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 18 GHz                 • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9729 SMA female to 1.85mm female adapter is part of our full line of RF components available for same-
                   day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. The
                   1.85mm connector mates mechanically with commercially available 2.4mm connectors. Our SMA to 1.85mm adapter has a
                   female to female gender configuration. PE9729 SMA female to 1.85mm female adapter operates to 18 GHz. The Pasternack
                   RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.3:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.895 in [22.73 mm]
                       Width                                             0.28 in [7.11 mm]
                       Weight                                            0.011 lbs [4.99 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 1.85mm Female Adapter PE9729








                                                        PE9729  REV 1.1                                                1
   2342   2343   2344   2345   2346   2347   2348   2349   2350   2351   2352