Page 2350 - RF Adapter Datasheets
P. 2350

SMA Female to 2.4mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9655


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • 2.4mm Male Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 27 GHz                 • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9655 SMA female to 2.4mm male adapter is part of our full line of RF components available for same-day
                   shipping. The SMA  connector mates mechanically  with commercially available  3.5mm and 2.92mm (K)  connectors. The
                   2.4mm connector mates mechanically with commercially available 1.85mm (V) connectors. Our SMA to 2.4mm adapter has
                   a female to male gender configuration. PE9655 SMA female to 2.4mm male adapter operates to 27 GHz. The Pasternack RF
                   adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           27            GHz
                       VSWR                                                              1.2:1
                       Insertion Loss                                                    0.26           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.772 in [19.61 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 2.4mm Male Adapter PE9655








                                                        PE9655  REV 1.1                                                1
   2345   2346   2347   2348   2349   2350   2351   2352   2353   2354   2355